• English
Home > Products > Product Feature Selector > Product Details

2008106-1 Product Details

Product View
2008106-1
 
TE Internal Number: 2008106-1
LED Poke-In Products
Product Highlights:
  • Wire-to-Board
  • 4.00 mm Centerline
  • Applies To Printed Circuit Board, Applies To Wire/Cable
  • Contact Current Rating, Max. = 4 A
  • Operating Voltage = 250 VAC
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Connector Type = Connector Assembly
  • Make First / Break Last = No
  • Sealed = No
  • Termination Method to PC Board = Through Hole
  • PCB Mount Retention = Without
  • PCB Mount Alignment = Without
  • SMT Compatible = No
  • Mount Angle = Right Angle
  • Wire/Cable Type = Discrete Wire
  • Termination Method to Wire/Cable = Poke-in
  • UL File Number = E28476
  • Keyed = No

Electrical Characteristics:
  • Contact Current Rating, Max. (A) = 4
  • Operating Voltage (VAC) = 250
  • Operating Voltage (VDC) = 250

Termination Features:
  • Wire/Cable Size (AWG) = 18 – 22
  • Tool-less Wire Termination = Yes
  • Tail Orientation = In-line

Dimensions:
  • Length (X-Axis) (mm [in]) = 10.50 [0.413]
  • Width (Z-Axis) (mm [in]) = 7.90 [0.311]
  • Profile Height (Y-Axis) (mm [in]) = 3.90 [0.154]
  • Post-Mating Assembly Measurement (mm [in]) = 10.5 [0.413]
  • PCB Thickness, Recommended (mm [in]) = 1.57 [0.062]

Body Features:
  • Mating Retention = Without
  • Header Mating Direction = Horizontal

Contact Features:
  • Contact Plating, Termination Area, Material = Matte Tin over Nickel
  • Contact Plating, Termination Area, Thickness (µm [μin]) = 3 [118.11]
  • Contact Type = Socket
  • Contact Plating, Mating Area, Material = Matte Tin
  • Contact Plating, Mating Area, Thickness (µm [μin]) = 3 [118]
  • Stamped and Formed = Yes

Housing Features:
  • Centerline (mm [in]) = 4.00 [0.157]
  • Connector Style = Receptacle
  • Mating Alignment = Without
  • Housing Color = White
  • UL Flammability Rating = UL 94V-0

Configuration Features:
  • Number of Positions = 2
  • Number of Rows = 1
  • Preloaded = Yes
  • Pre-Designed Cables Available = No

Industry Standards:
  • Agency/Standard = CSA, UL
  • Agency/Standard Number = C22.2 No. 182.3-M1987, UL 1977
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Reflow solder capable to 245°C, Reflow solder capable to 260°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Identification Marking:
  • Circuit Identification Feature = Without

Environmental:
  • Operating Temperature (°C [°F]) = -40 – +105 [-40 – +221]

Conditions for Usage:
  • Applies To = Printed Circuit Board, Wire/Cable
  • UV Exposure Rated = No
  • Glow Wire Rating = Standard Part - Not Glow Wire
  • Accepts Wire Insulation Diameter, Range (mm [in]) = 2.10 [0.0826]
  • Lighting Interconnect Level = Level 2

Operation/Application:
  • Application Use = Wire-to-Board

Packaging Features:
  • Packaging Method = SMT Pocket Tape

Other:
  • Brand = TE Connectivity

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel