Home > Products > Tubing & Harnessing Products > Product Feature Selector > Product Details

2-604774-9 Product Details

Product View
2-604774-9
 
TE Internal Number: 2-604774-9
Cable Wrap, Clamps, Ties, Accessories, Tapes & Sealants
Product Highlights:
  • Cable Tie
  • Cable Tie Style = Standard
  • AMP-TY Product Line
  • Nylon Material
  • Length = 393.70 mm
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Cable Tie
  • Cable Tie Style = Standard
  • Product Line = AMP-TY
  • Material = Nylon
  • Color = Natural

Body Features:
Industry Standards:
Packaging Features:
  • Packaging Method = Bag
  • Packaging Quantity = 1,000

Other:
  • Brand = AMP
  • Comment = Meets or exceeds the requirements of MIL-S-23190, Type I, Class 1.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.