Home > Products > Relays > Product Feature Selector > Product Details

D3526W Product Details

Product View
D3526W
(2-1462036-8)
TE Internal Number: 2-1462036-8
Communications/Signal PC Board Relays
Product Highlights:
  • D35 / FU Relay Series
  • DC Actuating System
  • Input Voltage = 12 VDC
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact - Rated Current = 1.25 A
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Series = D35 / FU Relay
  • Termination Type = SMT, J-Legs

Electrical Characteristics:
  • Actuating System = DC
  • Input Voltage (VDC) = 12
  • Contact - Rated Current (A) = 1.25
  • Coil Resistance (Ω) = 720
  • Coil - Rated Power (mW) = 200
  • Insulation - Special Features = FCC Part 68 Isolation
  • Insulation - Initial Dielectric Between Contacts and Coil (V rms) = 1800

Body Features:
  • Polarized = No

Contact Features:
  • Mounting Options = PC Board
  • Enclosure Type = Immersion Cleanable
  • Contact Base Material = Silver Nickel, Gold Overlay
  • Approx. Dimensions (L x W x H) (mm [in]) = 15.00 x 7.50 x 10.00 [.591 x .296 x .394]
  • Option = Bellcore GR1089
  • DIP Package Style = Vertical
  • Contact Configuration = Bifurcated
  • Pin Configuration = DIP

Configuration Features:
Industry Standards:
  • Approved Standards = CECC Approved, CSA Certified, IEC 60950, UL Recognized, UL1950
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Reflow solder capable to 245°C, Reflow solder capable to 260°C
  • RoHS/ELV Compliance History = Converted to comply with RoHS directive

Other:
  • Brand = Axicom

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.