Home > Products > Product Feature Selector > Product Details

1954289-3 Product Details

Line Drawing
1954289-3
 
TE Internal Number: 1954289-3
Hermaphroditic Blade and Receptacle Connectors
Product Highlights:
  • Connector
  • Board-to-Board
  • 4.00 mm Centerline
  • Applies To Printed Circuit Board
  • Contact Current Rating, Max = 5 A
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector
  • Connector Type = Housing
  • Sealed = No
  • Termination Method to PC Board = Surface Mount
  • PCB Mount Retention = With
  • PCB Mount Alignment = Without
  • SMT Compatible = Yes
  • Mount Angle = Right Angle
  • UL File Number = E28476
  • Keyed = No
  • Make First / Break Last = No

Electrical Characteristics:
  • Contact Current Rating, Max (A) = 5
  • Operating Voltage (VAC) = 90
  • Operating Voltage (VDC) = 90

Termination Features:
  • Tail Orientation = In-line

Dimensions:
  • Profile Height (Y-Axis) (mm [in]) = 4.13 [0.163]

Body Features:
  • Centerline (mm [in]) = 4.00 [0.157]
  • Number of Positions = 6
  • Number of Rows = 1
  • Length (X-Axis) (mm [in]) = 12.25 [0.482]
  • Width (Z-Axis) (mm [in]) = 23.90 [0.940]
  • Post-Mating Assembly Measurement (mm [in]) = 7.5 [0.295]
  • Mating Retention = Without
  • Header Mating Direction = Horizontal
  • PCB Mount Retention Type = Solder Pads

Contact Features:
  • Tail Plating Material = Matte Tin-Lead over Nickel
  • Tail Plating, Thickness (µm [μin]) = 5 [191.85]
  • Contact Type = Blade/Socket
  • Contact Plating, Mating Area, Material = Matte Tin
  • Contact Plating, Mating Area, Thickness (µm [μin]) = 5 [196.85]
  • Stamped and Formed = Yes

Housing Features:
  • Connector Style = Hermaphroditic
  • Mating Alignment = With
  • Housing Material = Liquid Crystal Polymer (LCP)
  • Housing Color = White
  • UL Flammability Rating = UL 94V-0

Industry Standards:
  • Agency/Standard = CSA, UL
  • Agency/Standard Number = C22.2 No. 182.3-M1987, UL 1977
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Reflow solder capable to 245°C, Reflow solder capable to 260°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Identification Marking:
  • Circuit Identification Feature = Without

Environmental:
  • Operating Temperature (°C [°F]) = -40 – +105 [-40 – +221]

Conditions for Usage:
  • Applies To = Printed Circuit Board
  • Lighting Interconnect Level = Level 2
  • SMT Soldering Temperature (°C [°F]) = 260 [500]
  • Glow Wire Rating = No
  • UV Exposure Rated = No

Operation/Application:
  • Application Use = Board-to-Board

Packaging Features:
  • Packaging Method = Tape & Reel

Other:
  • Brand = Tyco Electronics

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.