Home > Products > Switches & Knobs > Product Feature Selector > Product Details

MSP103C004 Product Details

Product View
MSP103C004
(1825516-3)
TE Internal Number: 1825516-3
Pushbutton Switches
Product Highlights:
  • Switch
  • Not Tactile
  • Single Pole - Single Throw Configuration (Pole-Throw)
  • Contact Rating = 3A
  • Operating Function = Normally Open, Momentary
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Switch
  • Tactile = No
  • Configuration (Pole-Throw) = Single Pole - Single Throw
  • Series = MSP3
  • Mount Angle = Vertical
  • Termination Type = Wire Lugs
  • Actuator Style = Round

Electrical Characteristics:
  • Contact Rating = 3A

Body Features:
  • Mount Style = Panel
  • Actuator Length (mm [in]) = 2.50 [0.098]
  • Actuator Profile = Extended
  • Actuator Color = Black
  • Bushing Diameter = 1/4-40
  • Case Material = Thermoplastic (LCP)
  • Actuator Material = Thermoplastic

Contact Features:
  • Contact Plating = Silver
  • Contact Base Material = Copper Alloy

Housing Features:
  • Process Sealed = No
  • Low Profile = No
  • Bushing Style = Threaded

Configuration Features:
  • Operating Function = Normally Open, Momentary
  • Ganged = No
  • ESD Grounding Terminal = Without
  • Number of Actuators = Single
  • Illuminated = No
  • Dust Proof = No
  • Support Bracket = Without
  • Snap Action = Without
  • Bushing Length (mm [in]) = 5.97 [0.235]

Industry Standards:
Conditions for Usage:
  • Temperature Rating = Standard

Packaging Features:
  • Packaging Method = Loose Piece

Other:
  • Brand = Alcoswitch

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.