Home > Products > Switches & Knobs > Product Feature Selector > Product Details

TRD13D10WL04 Product Details

Product Photo
TRD13D10WL04
(1825420-1)
TE Internal Number: 1825420-1
Rocker/Paddle Switches
Product Highlights:
  • Contact Rating = 3A
  • Single Pole - Double Throw Configuration (Pole-Throw)
  • Silver Contact Plating
  • TRD Series
  • Operating Function = On None On
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Configuration (Pole-Throw) = Single Pole - Double Throw
  • Series = TRD
  • Actuator Style = Rocker
  • Actuator Type = Top
  • Termination Type = Wire Lugs
  • Mount = Panel

Electrical Characteristics:
  • Contact Rating = 3A

Body Features:
  • Actuator Color = Black
  • Mount Style = 15/32" Round Hole
  • LED = Without

Contact Features:
  • Contact Plating = Silver

Configuration Features:
  • Operating Function = On None On
  • Indicator/Imprint Legend = None

Industry Standards:
Purchasing Information:
  • Lamp = Without

Other:
  • Brand = Alcoswitch

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.