Home > Products > Switches & Knobs > Product Feature Selector > Product Details

1825258-2 Product Details

No Image Available
1825258-2
 
TE Internal Number: 1825258-2
Slide Switches
Product Highlights:
  • 2 Positions
  • Single Pole - Double Throw Configuration (Pole-Throw)
  • Actuator Style = Side
  • Actuator Color = Black
  • MSS Series
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Configuration (Pole-Throw) = Single Pole - Double Throw
  • Actuator Style = Side
  • Series = MSS
  • Mount Angle = Right Angle
  • Terminal Configuration = Standard
  • Grade = Instrumentation
  • Termination Type = PC
  • PCB Mount Retention = With

Electrical Characteristics:
  • Contact Rating = 0.4 VA max @ 20 VDC or peak AC

Body Features:
  • Number of Positions = 2
  • Actuator Color = Black
  • Mount Style = Through-Hole
  • Switch Style = Low Profile
  • PCB Tail Length (mm [in]) = 3.68 [0.145]
  • PCB Mount Retention Type = Guide Posts
  • Actuator Length (mm [in]) = 3.99 [0.157]
  • Actuator Material = POM
  • Actuator Travel = 2.00 [.079]

Contact Features:
  • Contact Plating = Gold
  • Contact Base Material = Copper Alloy

Housing Features:
  • UL Flammability Rating = UL 94-HB

Configuration Features:
  • Operating Function = On None On
  • Number of Actuators = Single

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Other:
  • Brand = Alcoswitch

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.