Home > Products > Switches & Knobs > Product Feature Selector > Product Details

1825008-2 Product Details

Product Photo
1825008-2
 
TE Internal Number: 1825008-2
DIP Switches - Rotary
Product Highlights:
  • Switch
  • Switch Style = Rotary
  • Switch Type = Rotary DIP
  • PCB Mount Style = Through Hole
  • 10 Switches
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Body Features:
  • Switch Style = Rotary
  • Switch Type = Rotary DIP
  • Centerline (mm [in]) = 2.54 [0.100]

Contact Features:
  • Auto-Insertable = Yes

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Other:
  • Brand = Tyco Electronics

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.