Home > Products > Product Feature Selector > Product Details

175967-2 Product Details

Product View
175967-2
 
TE Internal Number: 175967-2
MULTILOCK Connectors and Contacts
Product Highlights:
  • Connector
  • Housing
  • Contact Type = Receptacle
  • Connector Style = Plug
  • 040 Plug Configuration
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
Body Features:
Contact Features:
  • Contact Type = Receptacle

Housing Features:
  • Connector Style = Plug
  • Housing Color = Black
  • Housing Material = PBT - GF

Industry Standards:
Conditions for Usage:
Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.