• English
Home > Products > Relays > Product Feature Selector > Product Details

JMACDD-26XM Product Details

Product Photo
JMACDD-26XM
 
TE Internal Number: 1617163-7
Military/Aerospace High Performance Relays
Product Highlights:
  • MADD TO-5 Relay Series
  • Input Voltage = 26.5 VDC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact - Rated Current = 1 A
  • Non Polarized, Monostable Coil - Magnetic System
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Series = MADD TO-5 Relay
  • MOSFET Driver = Without
  • Termination Type = Long Leads

Mechanical Attachment:
  • Mounting Options = PC Board

Electrical Characteristics:
  • Input Voltage (VDC) = 26.5
  • Contact - Rated Current (A) = 1
  • Coil Suppression Diode = With
  • Coil Polarity Protection Diode = With
  • Transistor Driver = Without
  • Coil - Resistance (Ω) = 1560
  • Coil Power Measurement = Milliwatts
  • Coil - Rated Power, DC (mW) = 450
  • Actuating System = DC
  • Shock = 75 G's, 6ms
  • Vibration = 30G's, 10 to 3000Hz

Body Features:
  • Enclosure Type = Hermetically Sealed

Configuration Features:
Industry Standards:
  • Government/Industry Qualification = Yes
  • Government/Industry Part Number = M39016/20-054M
  • RoHS/ELV Compliance = Not ELV/RoHS compliant
  • Lead Free Solder Processes = Not suitable for lead free processing
  • Approved Standards = M39016 Qualified, M Level

Conditions for Usage:
  • Temperature Range (°C) = -65 – +125

Other:
  • Brand = CII

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel