Home > Products > Terminals & Splices > Product Feature Selector > Product Details

160759-1 Product Details

3D Generated Image
160759-1
 
TE Internal Number: 160759-1
Positive Lock Connectors
Product Highlights:
  • Contact
  • Contact Type = Socket
  • Mating Area Interface Dimensions = 6.35 x 0.81 mm
  • Applies To Wire/Cable
  • Line = Mark I
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Body Features:
Contact Features:
  • Contact Type = Socket

Industry Standards:
Conditions for Usage:
  • Applies To = Wire/Cable

Packaging Features:
Other:
  • Line = Mark I
  • Brand = AMP
  • Comment = FLK-Wire: Normal Wire

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.