Home > Products > Pin & Socket Connectors > Product Feature Selector > Product Details

USS004H2T Product Details

No Image Available
USS004H2T
(1589811-2)
TE Internal Number: 1589811-2
Nanominiature Strip (Unshrouded) Connectors
Product Highlights:
  • Preloaded
  • Connector Style = Plug
  • Number of Rows = 1
  • 4 Positions
  • Termination Style = Printed Circuit Board
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
  • Surface Mount Extended Leads = Without

Termination Features:
  • Solder Tail Contact Plating = Gold over Nickel

Body Features:
Contact Features:
  • Preloaded = Yes

Housing Features:
  • Connector Style = Plug
  • Housing Material = Liquid Crystal Polymer (LCP)

Configuration Features:
Industry Standards:
Other:
  • Brand = Nanonics

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.