Home > Products > Switches & Knobs > Product Feature Selector > Product Details

PRBSA1-16F-BB0HW Product Details

Product Photo
PRBSA1-16F-BB0HW
(1571091-9)
TE Internal Number: 1571091-9
Rocker/Paddle Switches
Product Highlights:
  • Contact Rating = 16A
  • Single Pole - Single Throw Configuration (Pole-Throw)
  • Silver Contact Plating
  • PR Series
  • Operating Function = On None Off
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Configuration (Pole-Throw) = Single Pole - Single Throw
  • Series = PR
  • Actuator Style = Rocker
  • Actuator Type = Top
  • Termination Type = Quick Connect
  • Mount = Panel
  • UL Listed = File No. E46765

Electrical Characteristics:
  • Contact Rating = 16A

Body Features:
  • Actuator Color = Black
  • Mount Style = 13.80mm x 27.60mm [.545 in. x 1.086 in.] Panel Cutout
  • LED = Without

Contact Features:
  • Contact Plating = Silver

Configuration Features:
  • Operating Function = On None Off
  • Indicator/Imprint Color = White
  • Indicator/Imprint Legend = On-Off
  • Beveled Frame Color = Black

Industry Standards:
Purchasing Information:
  • Lamp = Without

Other:
  • Brand = Alcoswitch

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.