• English
Home > Products > Terminal Blocks & Strips > Product Feature Selector > Product Details

3PCV-04-008 Product Details

Product View
3PCV-04-008
(1546011-2)
TE Internal Number: 1546011-2
Barrier Strips
Product Highlights:
  • Barrier Strip
  • Barrier Style = Single Row, Tri-Barrier
  • Block Style = Open Bottom with Standoffs
  • 6.35 mm Centerline
  • Vertical Mount Angle
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Barrier Strip
  • Block Style = Open Bottom with Standoffs
  • Mount Angle = Vertical
  • Mounting Insert = Without

Mechanical Attachment:
  • Mounting Options = None
  • Mounting Style = Open End Position
  • Mounting Ears = With

Electrical Characteristics:
Body Features:
  • Barrier Style = Single Row, Tri-Barrier
  • Terminal Style = Printed Circuit Pin 5.08 [.200]
  • Screw Material = Steel
  • Screw Plating = Bright Zinc/Chrome

Housing Features:
Configuration Features:
  • Number of Positions = 4
  • Number of Levels = Single
  • Screw Head Type = Phil-Slot

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Other:
  • Brand = Buchanan
  • Comment = Do not order Screw and Captive Clamp in combination with other top hardware.; Other options available upon request, consult our Product Information Center.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel