Home > Products > Wireless Coverage & Capacity Solutions > Product Feature Selector > Product Details

1513712-1 Product Details

Product Photo
1513712-1
 
TE Internal Number: 1513712-1
RF Antenna Products
Product Highlights:
  • Antenna Style = External Antenna
  • 802.11 a/b/g/n, WiMAX, Bluetooth & ZigBee Application
  • Antenna Type = Enclosure
  • 2,300 - 2,700 MHz Operating Frequency, 3,300 - 3,800 MHz Operating Frequency, 4,900 - 5,875 MHz Operating Frequency
  • Mount = External Antenna
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Mount = External Antenna
  • Polarization = Vertical Linear
  • Number of Ports = 3
  • Gender = Plug

Mechanical Attachment:
  • Flange = With

Electrical Characteristics:
  • Antenna Type = Enclosure
  • Operating Frequency (MHz) = 2,300 – 2,700, 3,300 – 3,800, 4,900 – 5,875
  • Gain, Max. (dB) = 0, + 2, + 3
  • Impedance (Ω) = 50

Dimensions:
Body Features:
Housing Features:
  • VSWR, Max. = <2.5:1

Configuration Features:
  • Antenna Style = External Antenna

Industry Standards:
Operation/Application:
  • Application = 802.11 a/b/g/n, WiMAX, Bluetooth & ZigBee

Other:
  • Brand = Tyco Electronics

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.