Home > Products > Terminal Blocks & Strips > Product Feature Selector > Product Details

2SV-02 Product Details

Line Drawing
2SV-02
(1437671-1)
TE Internal Number: 1437671-1
Terminal Block Connectors
Product Highlights:
  • Connector
  • Type of Connector = Wire Receptacle
  • Housing Color = Black
  • Not Side Stackable
  • Without Screw Flange
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
  • Amperes (A) = 10.0
  • Voltage (VAC) = 300

Body Features:
Contact Features:
  • Screw Flange = Without
  • Contact Base Material = Copper Alloy
  • Contact Plating, Mating Area, Material = Bright Tin

Housing Features:
  • Housing Color = Black
  • Housing Material = Thermoplastic - GF
  • UL Flammability Rating = UL 94V-0

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Other:
  • Brand = Buchanan
  • Comment = With Screwless Clamp

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.