Home > Products > Switches & Knobs > Product Feature Selector > Product Details

FSMSM Product Details

Product Photo
FSMSM
(1437566-3)
TE Internal Number: 1437566-3
Pushbutton Switches
Product Highlights:
  • Switch
  • Tactile
  • Single Pole - Single Throw Configuration (Pole-Throw)
  • Contact Rating = 50mA
  • Operating Function = Off [On]
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Switch
  • Tactile = Yes
  • Configuration (Pole-Throw) = Single Pole - Single Throw
  • Series = FSMSM/JM
  • Mount Angle = Vertical
  • Termination Type = Printed Circuit
  • Actuator Style = Rectangular
  • Leg Style = Gullwing

Electrical Characteristics:
  • Contact Rating = 50mA

Body Features:
  • Mount Style = Surface Mount
  • Actuator Length (mm [in]) = 1.07 [0.042]
  • Actuator Profile = Extended
  • Actuator Color = Black
  • Case Material = Polyester
  • Actuator Material = Polyamide

Contact Features:
  • Contact Plating = Silver

Housing Features:
  • Process Sealed = No
  • Low Profile = No

Configuration Features:
  • Operating Function = Off [On]
  • Ganged = No
  • ESD Grounding Terminal = Without
  • Actuator Force (g [oz]) = 180.00 [6.349]
  • Number of Actuators = Single
  • Illuminated = No
  • Dust Proof = No
  • Support Bracket = Without
  • Snap Action = Without

Industry Standards:
Conditions for Usage:
  • Temperature Rating = Standard

Packaging Features:
  • Packaging Method = Loose Piece

Other:
  • Brand = Alcoswitch
  • Comment = (On) indicates momentary position.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.