Home > Products > Relays > Product Feature Selector > Product Details

27E007 Product Details

No Image Available
27E007
(1419106-2)
TE Internal Number: 1419106-2
Relay Sockets and Accessories
Product Highlights:
  • Socket
  • KHA Series, KHS Series
  • Socket Type = Printed Circuit Board
  • 4 Poles
  • Terminal Configuration = PC
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Socket
  • Series = KHA, KHS
  • Terminal Configuration = PC
  • Body Material = Nylon

Body Features:
  • Socket Type = Printed Circuit Board

Contact Features:
  • Number of Poles = 4

Configuration Features:
  • Terminal Length (mm [in]) = 5.54 [0.218]

Industry Standards:
Other:
  • Brand = Potter & Brumfield

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.