Home > Products > Relays > Product Feature Selector > Product Details

V23047A1012A501 Product Details

Product Photo
V23047A1012A501
(1393258-4)
TE Internal Number: 1393258-4
Safety Relays
Product Highlights:
  • Relay Type = Safety Relay SR2M
  • V23047 Series
  • DC Actuating System
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact - Rated Current = 6 A
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Series = V23047
  • Termination Type = Through Hole

Electrical Characteristics:
  • Actuating System = DC
  • Contact - Rated Current (A) = 6
  • Coil Resistance (Ω) = 206
  • Coil - Rated Power (mW) = 0.7
  • Input Voltage (VDC) = 12

Contact Features:
  • Relay Type = Safety Relay SR2M
  • Enclosure Type = Sealed
  • Contact Configuration = Single button, forcibly guided
  • Approx. Dimensions (L x W x H) (mm [in]) = 29.00 x 12.60 x 25.40 [1.142 x .496 x 1.000]
  • Contact Base Material = Silver Nickel Alloy
  • Mounting Options = PC Board

Configuration Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C
  • RoHS/ELV Compliance History = Converted to comply with RoHS directive
  • Approved Standards = UL Recognized, VDE Component Mark, TUV Approved

Other:
  • Brand = Schrack
  • Comment = Well suited for emergency shut-off, machine control, elevator and escalator control, light barrier control

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.