• English
Home > Products > Terminals & Splices > Product Feature Selector > Product Details

130008 Product Details

Product Photo
130008
(AMP-0-0130008-0)
TE Internal Number: 130008
Ring and Spade Tongue Terminals
Product Highlights:
  • Terminal Shape = Ring Tongue
  • Receptacle Style = Straight
  • Body Style = PIDG
  • Barrel Type = Closed Barrel
  • Wire/Cable Type = Regular Wire
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
  • Voltage (VAC) = 300

Termination Features:
  • Wire/Cable Size (CMA) = 509 – 3,260

Dimensions:
Body Features:
Industry Standards:
Conditions for Usage:
  • Temperature Range (°C) = 105

Packaging Features:
Other:
  • Brand = AMP
  • Comment = Available On-Tape for Automatic Termination.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel