Home > Products > Product Feature Selector > Product Details

1218637-1 Product Details

Product View
1218637-1
 
TE Internal Number: 1218637-1
ARINC 404 Connectors
Product Highlights:
  • Not Sealed
  • Shell Size = 2 Inserts
  • Shell Configuration = Plug
  • Contact Arrangement (Module A) = 26
  • Contact Arrangement (Module B) = 33C4
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Sealed = No
  • Shell Size = 2 Inserts
  • Shell Finish = Cadmium plated per QQ-P-416 with yellow chromate conversion.

Mechanical Attachment:
Electrical Characteristics:
Contact Features:
  • Contact Type (Module A) = Socket
  • Contact Type (Module B) = Socket

Configuration Features:
Industry Standards:
Other:
  • Brand = AMP
  • Comment = Coaxial contacts must be ordered separately

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.