• English
Home > Products > Battery Interconnection Products > Product Feature Selector > Product Details

1123822-7 Product Details

Product View
1123822-7
 
TE Internal Number: 1123822-7
Battery Interconnection System
Product Highlights:
  • Connector
  • Housing
  • Connector Style = Plug
  • Contact Type = Blade
  • Type of Connector = Battery Interconnect
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
  • Mount = Printed Circuit Board

Electrical Characteristics:
  • Voltage (VAC) = 30

Termination Features:
  • Solder Tail Contact Plating = Gold Flash over Nickel
  • Termination Post Length (mm [in]) = 2.00 [0.079]

Body Features:
Contact Features:
  • Contact Type = Blade
  • Contact Base Material = Copper Alloy
  • Contact Plating, Mating Area, Material = Gold

Housing Features:
Configuration Features:
Industry Standards:
Other:
  • Brand = AMP
  • Comment = Without Nut Plate

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel