Home > Products > RF & Coax > Product Feature Selector > Product Details

1052154-1 Product Details

Product Photo
1052154-1
 
TE Internal Number: 1052154-1
SMA/QMA RF Connectors
Product Highlights:
  • Connector - RF
  • RF Connector Type = SMA
  • Plug
  • Applies To Coaxial Cable
  • Without Snap-Lock
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
Electrical Characteristics:
  • Frequency = DC - 12.4 GHz

Termination Features:
Body Features:
  • Snap-Lock = Without
  • Length (mm [in]) = 16.90 [0.665]
  • Ferrule Material = Copper, Brass

Contact Features:
  • Center Contact Material = Brass
  • Center Contact Plating = Gold

Configuration Features:
Industry Standards:
  • Government/Industry Qualification = Yes
  • Government/Industry Part Number = M39012/56-3009
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Always was RoHS compliant

Conditions for Usage:
Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.