Home > Products > Product Feature Selector > Product Details

1-968879-1 Product Details

Product View
1-968879-1
 
TE Internal Number: 1-968879-1
Timer Connectors
Product Highlights:
  • Connector
  • Housing
  • Connector Style = Receptacle
  • Not Preloaded
  • Contact Type = Socket
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector
  • Connector Type = Housing
  • Type of Connector = JPT/Micro Timer 2
  • Sealed = Yes

Body Features:
  • Number of Positions = 70

Contact Features:
  • Preloaded = No
  • Contact Type = Socket

Housing Features:
  • Connector Style = Receptacle
  • Housing Material = PBT - GF
  • Housing Color = Black

Industry Standards:
Other:
  • Brand = AMP
  • Comment = Accepts (10) JPT + (60) M-T 2 Contacts.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.