Home > Products > D-Subminiature Connectors > Product Feature Selector > Product Details

1-749111-0 Product Details

Product View
1-749111-0
 
TE Internal Number: 1-749111-0
.050 Series Cable Connectors (SCSI)
Product Highlights:
  • Connector
  • Connector Style = Plug
  • 26 Positions
  • Wire/Cable Type = Round Jacketed Cable
  • Applies To Cable
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
Electrical Characteristics:
Termination Features:
  • Solder Tail Contact Plating = Tin-Lead over Nickel

Body Features:
  • Number of Positions = 26
  • Wire Range (mm [AWG]) = 0.05-0.09² [30-28]
  • Plug Shell Plating = Tin-Nickel Alloy

Contact Features:
  • Contact Base Material = Phosphor Bronze
  • Contact Plating, Mating Area, Material = Gold (30), Gold Flash over Palladium Nickel

Housing Features:
  • Connector Style = Plug
  • Housing Material = Thermoplastic - GF
  • UL Flammability Rating = UL 94V-0

Industry Standards:
Conditions for Usage:
  • Applies To = Cable

Other:
  • Brand = AMP
  • Comment = Plug connector requires backshell kit for complete assembly

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.