Home > Products > Filters > Product Feature Selector > Product Details

PE000SLXC Product Details

Product Photo
PE000SLXC
(1-6609109-0)
TE Internal Number: 1-6609109-0
EMI/RFI Filters and Accessories
Product Highlights:
  • Filter - EMI/RFI
  • Filter Type = Power Entry (Filtered/Unfiltered)
  • P (3-10 Amp) Series
  • High Performance Medical Application, Switching Power Supply Application
  • Mount Style = Mounting Ears (Horizontal)
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
  • Shield Style = Complete can

Electrical Characteristics:
Termination Features:
Body Features:
  • Mount Style = Mounting Ears (Horizontal)
  • Switch Type = No Switch

Configuration Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Always was RoHS compliant
  • Approved Standards = UL Recognized, VDE Approved, CSA Certified

Conditions for Usage:
  • Need Min Size With IEC Connector = Yes
  • Need Optional Switch, Fusing, Or Voltage Selector = Yes

Operation/Application:
  • Application = High Performance Medical, Switching Power Supply

Other:
  • Brand = Corcom
  • Facility Installation = No

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.