Home > Products > Socket/Card Products > Product Feature Selector > Product Details

1-5380758-1 Product Details

Product Photo
1-5380758-1
 
TE Internal Number: 1-5380758-1
Discrete Sockets
Product Highlights:
  • Mating Pin Dia. Range = .91 - 1.30 mm
  • Socket Length = 6.65 mm
  • Sleeve Style = Closed Bottom
  • Tin Sleeve Material Plating
  • Gold (30) Contact Spring Plating
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Body Features:
Contact Features:
Configuration Features:
Industry Standards:
  • Government/Industry Qualification = No
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C, Reflow solder capable to 245°C, Reflow solder capable to 260°C, Pin-in-Paste capable to 245°C, Pin-in-Paste capable to 260°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Operation/Application:
  • Application = Testing/Reusable

Packaging Features:
Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.