• English
Home > Products > Product Feature Selector > Product Details

1-520423-3 Product Details

Product Photo
1-520423-3
 
TE Internal Number: 1-520423-3
SDL (Shielded Data Link)
Product Highlights:
  • Connector
  • Cable Type = Flat
  • Plug
  • Product Series = 50 Series
  • Receptacle Configuration = Standard
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
Instruction Sheets:
CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Dimensions:
  • Conductor Insulation Diameter (mm [in]) = 1.14 – 1.27 [0.045 – 0.050]

Body Features:
  • Shield Plating = Bright Tin-Lead

Contact Features:
  • Contact Base Material = Copper Alloy
  • Contact Plating, Mating Area, Material = Gold (50)

Housing Features:
  • Housing Material = Polycarbonate GF
  • Housing Color = Smoke Gray
  • UL Flammability Rating = UL 94V-2

Configuration Features:
Industry Standards:
Identification Marking:
Other:
  • Brand = AMP
  • Comment = Prefix no. designates key configuration. Suffix no. is a code for the number of conductors. Prefix & suffix nos. of plug assemblies must match those of the intended mating receptacle. Keys are molded in as an integral part of the plug & receptacle.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.