• English
Home > Products > Product Feature Selector > Product Details

1-2106489-2 Product Details

Solid State Lighting (SSL) IDC Connectors

Connector, Thru Hole-IDC, 2 pos, 20AWG

1-2106489-2

TE Internal Number: 1-2106489-2
Product Highlights View All
  • Wire-to-Board
  • 4.00 mm Centerline
  • Applies To Printed Circuit Board
  • Contact Current Rating, Max. = 8 A
  • Operating Voltage = 250 VAC
Product Drawings

ASSEMBLY, IDC SSL CONNECTOR, THROUGH HOLE, CLOSED END (PDF, English)

CAD Files
Click for CAD Format Information

2D Drawing (DXF, Version A, ZIP)

3D Model (IGES, Version A, ZIP)

3D Model (STEP, Version A, ZIP)

Catalog Pages/Data Sheets

IDC_SSL_CONNECTOR (PDF, English)

Product Specifications

Product Specification

IDC SSL Connector (1) (PDF, English)

Qualification Test Report

IDC SSL Connector (2) (PDF, English)

Please Note:

Use the Product Drawing for all design activity

Product Type Features
Connector Type Connector Assembly
Connector Design Closed End
Sealed No
PCB Mount Retention Without
PCB Mount Alignment Without
Mount Angle Right Angle
Wire/Cable Type Discrete Wire
Keyed No
Make First / Break Last No
Electrical Characteristics
Contact Current Rating, Max. (A) 8
Operating Voltage (VAC) 250
Operating Voltage (VDC) 250
Termination Features
Termination Method to PC Board Through Hole
Wire/Cable Size (AWG) 20
Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
Tool-less Wire Termination Yes
Dimensions
Length (X-Axis) (mm [in]) 9.70 [0.382]
Width (Z-Axis) (mm [in]) 7.75 [0.305]
Profile Height (Y-Axis) (mm [in]) 5.80 [0.228]
Post-Mating Assembly Measurement (mm [in]) 9.7 [0.382]
PCB Thickness, Recommended (mm [in]) 1.57 [0.062]
Body Features
Header Mating Direction Horizontal
Strain Relief Type Terminating Covers
Contact Features
Contact Plating, Termination Area, Material Matte Tin-Lead over Nickel
Contact Plating, Termination Area, Thickness (µm [μin]) 5.08 [200]
Contact Plating, Mating Area, Material Matte Tin
Contact Plating, Mating Area, Thickness (µm [μin]) 5.08 [200]
Stamped and Formed Yes
Housing Features
Centerline (mm [in]) 4.00 [0.157]
Housing Material LCP (Liquid Crystal Polymer)
Housing Color Natural
Configuration Features
Number of Positions 2
Number of Rows
Help information about Number of Rows
1
Strain Relief With
SMT Compatible No
Tail Orientation Staggered
Pre-Designed Cables Available No
Industry Standards
Agency/Standard CSA, UL
Agency/Standard Number C22.2 No. 182.3-M1987, UL 1977
UL Flammability Rating UL 94V-0
RoHS/ELV Compliance
Help information about RoHS/ELV Compliance
RoHS compliant, ELV compliant
Lead Free Solder Processes
Help information about Lead Free Solder Processes
Reflow solder capable to 245°C
RoHS/ELV Compliance History Always was RoHS compliant
Identification Marking
Circuit Identification Feature Without
Environmental
Operating Temperature (°C [°F]) -40 – +105 [-40 – +221]
Conditions for Usage
Applies To Printed Circuit Board
Accepts Wire Insulation Diameter, Range (mm [in]) 1.90 [0.075]
Lighting Interconnect Level Level 1
Glow Wire Rating Standard Part - Not Glow Wire
UV Exposure Rated No
Operation/Application
Application Use Wire-to-Board
Packaging Features
Packaging Method SMT Pocket Tape
Other
Brand TE Connectivity
Product Compliance
EU RoHS/ELV Compliance Always EU RoHS/ELV Compliant
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). These products also comply with the End of Life Vehicles Directive 2000/53/EC (ELV). The RoHS2 Directive requires certain electrical and electronic products be free (except for trace impurities) of mercury, cadmium, hexavalent chromium, PBB, PBDE and lead. Certain exemptions are allowed such as lead used as an alloying additive in copper, steel and aluminum. Finished electrical and electronic products will be CE marked as required by Directive 2011/65/EU (RoHS2). Components may not be CE marked.

Related Products

Not quite the product you're looking for?

Find Similar Products

View Part in Product Feature Selector

Check for Tooling

CAD Format Information

CAD Format Information

There are many CAD models available on our website. Our Product Details page, which can be accessed in numerous ways, including through a part number search, will display CAD models that are available for immediate download. You will find the available CAD models in the Product Documentation & Related Product Information section under the heading CAD Files. You can also use the CAD Model Search capability to find CAD models for products that are not currently in our on-line catalog. If you cannot find needed CAD models using these methods, you can request one by sending an e-mail to teCAD@te.com

IGES

Initial Graphics Exchange Specification - is an American National Standard that defines a neutral data format for the digital exchange of information among computer-aided design (CAD) systems and other applications of graphic (vector) presentation nature. The standard is developed and maintained by the IGES/PDES Organization (IPO); a program area of the U.S. Product Data Association.

The databases of CAD systems from different vendors are often incompatible with one another. A circular arc on one system may be defined by a center point, its starting point and end point, while on another it is defined by its center, its diameter, starting angle and ending angle. IGES solves this problem by providing a neutral definition and format for the exchange of these data and is available in the public domain.

Applications supported by IGES include traditional engineering drawings as well as models for analysis and/or various manufacturing functions. In addition to the general specification, IGES also includes application protocols (listed above) in which the standard is interpreted to meet discipline-specific requirements. Version 1.0 of the specification was adopted as an American National Standard (ANS Y14.26M- 1981) in November 1981. Versions 3.0 and 4.0 of the specification have subsequently been approved by ANSI. The current version IGES 5.2 was approved by ANSI under the new guidelines of the US Product Data Association and published as "ANS US PRO/IPO-100-1993." Under these guidelines, the IGES/PDES Organization (IPO) became the ANSI-accredited standards body for product data exchange standards.

DXF

Drawing Interchange Format - is a file format, developed by Autodesk, in order to facilitate AutoCAD drawings to be opened by other programs. AutoCAD's native file format, DWG (Drawing), couldn't be opened by other CAD programs. Therefore DXF was introduced as standard ASCII text files to store the vector data of the drawing. As Autodesk introduces new versions of their AutoCAD DWG file format, the DXF internal version changes as well, causing compatibility issues with other programs.

On this website, you will find that most of the DXF files are R14, an older, simpler version that should be compatible with whatever program you may be using.

STEP

Standard for the Exchange of Product Model Data - is also known as ISO 10303. It is an International Standard for the computer-interpretable representation and exchange of industrial product data. The objective is to provide a mechanism that is capable of describing product data throughout the life cycle of a product, independent from any particular system. The nature of this description makes it suitable not only for neutral file exchange, but also as a basis for implementing and sharing product databases and archiving. Typically STEP can be used to exchange data between CAD, CAM, PDM/EDM and other systems. STEP is addressing product data from various industries such as mechanical, automotive, aerospace, building construction, ship, oil & gas, process plants and others.

On this website, you will find AP203 STEP files. AP203 is short for Application protocol, Part 203: Configuration controlled 3D designs of mechanical parts and assemblies. STEP is developed and maintained by the ISO technical committee TC 184, Technical Industrial automation systems and integration, sub-committee SC4 Industrial data. Like other ISO and IEC standards, STEP is copyright by ISO and is not freely available.

Close

Terms & Conditions

Please carefully read the disclaimer before using any of this data.

Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation. While Tyco Electronics has used reasonable efforts to ensure its accuracy, Tyco Electronics does not guarantee that it is error-free, nor makes any other representation, warranty or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Tyco Electronics expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.

I Agree I Disagree
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel