Home > Products > Switches & Knobs > Product Feature Selector > Product Details

1-1825137-5 Product Details

Product Photo
1-1825137-5
 
TE Internal Number: 1-1825137-5
Toggle Switches
Product Highlights:
  • A Series
  • Single Pole - Double Throw Configuration (Pole-Throw)
  • Current Rating = 0.4 VA A
  • Mount Style = Through-Hole
  • Termination Type = Printed Circuit
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Series = A
  • Configuration (Pole-Throw) = Single Pole - Double Throw
  • Termination Type = Printed Circuit

Electrical Characteristics:
  • Current Rating (A) = 0.4 VA

Termination Features:
  • Seal Type = Terminal Seal (epoxy)

Body Features:
  • Mount Style = Through-Hole

Contact Features:
  • Contact Plating = Gold

Housing Features:
  • Toggle Actuation = Vertical
  • Toggle Style = Baton Long
  • Toggle Length (mm [in]) = 10.40 [0.410]
  • Process Sealed = No
  • Bushing Style = Threaded
  • Bushing Type = 1/4-40

Configuration Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Other:
  • Brand = Alcoswitch

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.