Home > Products > Relays > Product Feature Selector > Product Details

EV200HAANA Product Details

Product Photo
EV200HAANA
(1-1618002-8)
TE Internal Number: 1-1618002-8
High Voltage Relays
Product Highlights:
  • Contact Arrangement = 1 Form A, SPST-NO, 1 N/O
  • Power Switching = Make Only, Yes, No
  • Contact - Rated Current = 0 - 500 A
  • Not RF Rated
  • Coil - Rated Voltage = 9 - 36 VDC
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
Termination Features:
Body Features:
Configuration Features:
Industry Standards:
Other:
  • Brand = Kilovac

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.