Home > Products > Relays > Product Feature Selector > Product Details

HMD-26B Product Details

Product Photo
HMD-26B
(1-1617108-3)
TE Internal Number: 1-1617108-3
Military/Aerospace High Performance Relays
Product Highlights:
  • HMD TO-5 Relay Series
  • Input Voltage = 26.5 VDC
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact - Rated Current = 1 A
  • Non Polarized, Monostable Coil - Magnetic System
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Series = HMD TO-5 Relay
  • Termination Type = Long Leads

Electrical Characteristics:
  • Input Voltage (VDC) = 26.5
  • Contact - Rated Current (A) = 1
  • Coil Polarity Protection Diode = Without
  • Transistor Driver = Without
  • Coil Resistance (Ω) = 1560
  • MOSFET Driver = Without
  • Coil Power Measurement = Milliwatts
  • Coil - Rated Power (mW) = 450
  • Actuating System = DC
  • Shock = 30G's, 6ms
  • Vibration = 10G's, 10 to 500Hz

Contact Features:
  • Mounting Options = PC Board
  • Enclosure Type = Hermetically Sealed

Configuration Features:
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Coil - Magnetic System = Non Polarized, Monostable
  • Coil Suppression Diode = With

Industry Standards:
Conditions for Usage:
  • Temperature Range (°C) = -55 – +85

Other:
  • Brand = CII

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.