• English
Home > Products > Wire & Cable > Product Feature Selector > Product Details

1-1437361-8 Product Details

Product View
1-1437361-8
 
TE Internal Number: 1-1437361-8
Flat Ribbon Cable
Product Highlights:
  • 1.27 mm Centerline
  • Wire Size - Details = 28 AWG(19/40) Stranded
  • Number of Conductors = 20
  • Ribbon Cable Outside Conductor Spacing = 24.13 mm
  • Width = 25.40 mm
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
  • Voltage Rating (VAC) = 300
  • Impedance (Ω) = 100
  • Capacitance (pF/ft) = 14.0

Dimensions:
  • Width (mm [in]) = 25.40 [1.000]
  • Height (mm [in]) = 0.89 [0.035]

Body Features:
Housing Features:
  • Centerline (mm [in]) = 1.27 [0.050]

Configuration Features:
  • Number of Conductors = 20

Industry Standards:
Conditions for Usage:
Packaging Features:
  • Packaging Quantity = 30 Meters per Reel

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel