Home > Products > Relays > Product Feature Selector > Product Details

V23050A1110A542 Product Details

Product Photo
V23050A1110A542
(1-1393260-3)
TE Internal Number: 1-1393260-3
Safety Relays
Product Highlights:
  • Relay Type = Safety Relay SR6
  • V23050 Series
  • DC Actuating System
  • Contact Arrangement = 4 Form A & 2 Form B, 4PST-NO & DPST-NC, 4 N/O & 2 N/C
  • Contact - Rated Current = 8 A
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Series = V23050
  • Termination Type = Through Hole

Electrical Characteristics:
  • Actuating System = DC
  • Contact - Rated Current (A) = 8
  • Coil Resistance (Ω) = 10000
  • Coil - Rated Power (mW) = 1.2
  • Input Voltage (VDC) = 110

Contact Features:
  • Relay Type = Safety Relay SR6
  • Enclosure Type = Sealed
  • Contact Configuration = Single button, forcibly guided
  • Approx. Dimensions (L x W x H) (mm [in]) = 55.00 x 16.50 x 16.00 [2.167 x .650 x .630]
  • Contact Base Material = Silver Tin Oxide
  • Mounting Options = PC Board

Configuration Features:
  • Contact Arrangement = 4 Form A & 2 Form B, 4PST-NO & DPST-NC, 4 N/O & 2 N/C
  • Coil - Magnetic System = Monostable

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C
  • RoHS/ELV Compliance History = Converted to comply with RoHS directive
  • Approved Standards = UL Recognized, CSA Certified, VDE Component Mark, TUV Approved

Other:
  • Brand = Schrack
  • Comment = Well suited for emergency shut-off, machine control, elevator and escalator control, light barrier control

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.