Home > Products > Product Feature Selector > Product Details

1-116975-5 Product Details

Product View
1-116975-5
 
TE Internal Number: 1-116975-5
AMP PACE and AMP ECONOMATE Press-Fit Connectors
Product Highlights:
  • AMP ECONOMATE Product Line
  • Connector
  • Housing
  • Connector Style = Receptacle
  • Contact Type = Socket
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Line = AMP ECONOMATE
  • Product Type = Connector
  • Connector Type = Housing
  • Number of Dual Positions = 50
  • Housing Style = Keying Holes Both Ends
  • Proprietary Name = AMP ECONOMATE

Body Features:
Contact Features:
  • Contact Type = Socket

Housing Features:
  • Connector Style = Receptacle
  • Housing Material = Thermoplastic - GF
  • UL Flammability Rating = UL 94V-0
  • Housing Color = Black

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Other:
  • Brand = AMP
  • Comment = See contact drawing [base] number 119272.; Contacts sold separately.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.