• English
Home > Products > Connectors & Connector Components > Cable/Wire Applied Interconnects > Overview

LCEDI Connectors Overview


LCEDI (LCD Coaxial Embedded Display Interface) connectors
LCEDI Connectors
Our LCEDI (LCD Coaxial Embedded Display Interface) connectors for LVDS (low-voltage differential signaling) and eDP (embedded DisplayPort )connectors are the next generation of connectors designed to provide exceptional electrical performance in both LVDS and embedded DisplayPort ( eDP ) applications. The LCEDI connectors feature new technology that provides an interconnection between notebook LCD panels and main processor boards using micro coax cable at speeds of 2.7Gbps (or discrete wire AWG 32 or smaller). The ultra-low profile mating configuration offers a user-friendly friction lock mechanism at the shell when mated, or an optional full lock mechanism with pull bar. These LCEDI connectors are licensed by I-PEX CO., LTD. and are fully compatible and intermateable with the I-PEX CABLINE-VS connector series, recently selected by VESA (Video Electronics Standard Association) as the global standard for LED backlight , wide panel (16 x 9) interface.

VESA recently specified that next-generation digital video interface eDP, in conjunction with standard DisplayPort V1.1a specification, will support the PC market and offer a cost effective substitute to current LVDS transmission technology. eDP architecture drives 2.7Gbps per lane with a bandwidth of 10.8Gbps over four differential lanes. Each data lane embeds clock signal for superb signal integrity, producing much lower EMI at higher speed data transmission.

    Key Features
  • Ultra-low profile mating configuration
  • Compatible and intermateable with I-PEX CABLINE-VS connector series
  • Twin leaf contact structure
  • Mixed cable use:  Micro coax (Twin coax AWG#40 or smaller) and Discrete wire (AWG #32 or smaller)
  • User friendly design that utilizes friction lock mechanism at shell when mated or an optional full lock mechanism with pull bar
    Applications
  • Slim LED backlight LCD panel
  • Notebook and Tablet PC applications
  • Render massive 3D imaging

Documents & Resources

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel