Home > Products > Connectors & Connector Components > Energy & Power Products > Lighting Products > Overview

SlimSeal Solid State Lighting (SSL) Connectors Overview


Low Power Sealed Lighting Connectors - Lighting Industry
The TE Connectivity (TE) SlimSeal Solid State Lighting (SSL) Connectors are developed for indoor/outdoor lighting applications, and well suited for any application where low power (5 amp, 300 volts maximum), sealing (IP67) and UV resistant (UL F1) connections are required.

The initial product offering includes 2, 3 and 4 position, wire-to-wire and wire-to- board configurations with vertical and right angle, surface mount (SMT) and through-hole printed circuit board technology. The connectors are available in black and white. The single row, low profile connectors have pre-assembled interfacial and rear seals that accept crimp snap 18 -22 AWG and 22 - 26 AWG terminals that are inserted through the real seal. The polarized connectors have rounded corners with a single, positive latch that is integral to the body of the plug housing preventing unintentional disconnect of the snag resistant connector.

    Key Features
  • Low profile, protected latch
  • Polarized housing
  • Positive latching
  • Shadow minimizing rounded corners
  • UV resistant material
  • Optional grounding pin
    Applications
  • Office
  • Residential
  • Architectural LED lighting fixtures
  • Commercial/residential refrigeration lighting
  • Indoor/outdoor use

Documents & Resources

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.