• English
Home > Products > Connectors & Connector Components > Power Products (>10 Amps/Contact) > Wire-to-Board Power > Overview

CPC Connectors Overview


Circular Plastic Connectors - Tyco Electronics
Circular Plastic Connectors (CPC) offer a rugged, reliable connector system suitable for a wide range of applications. The circular configuration provides designers with an efficient use of real estate and the mounting options include panel mount, free-hanging and wire-to-board. Receptacle and plug housings accept Type III+ or Size 20 signal contacts, Type XII power contacts or AMP POWERBAND (size 8) contacts.

The housings come in six series designed to handle standard and high density signal, power with current up to 50A per contact and combinations of signal and power in the same housing. Sealing to IP67 is also offered in several configurations. The CPC line includes accessories to complete the cable or panel assembly process such as cable clamps and boots, keying plugs, and sealing caps.

CPC is UL Recognized (File No. E28476) and CSA Certified (File No. LR 7189).

    Key Features
  • Lightweight, all-plastic and metal-shell connectors
  • UL 94V-0 rated and made of stabilized, heat resistant, self-extinguishing thermoplastic material
  • Quick connect/disconnect capability with thread assist, positive detent coupling
  • Built-in pin and socket protection
  • Polarized for proper mating of connector halves
  • Removable contacts and replaceable coupling ring make field repair easy
    Applications
    • Industrial machinery, factory automation; material handling equipment
    • Rail and Transit vehicles and systems
    • Medical Instrumentation & Equipment
    • Communication equipment, networking, data storage, computers & peripherals
    • HVAC, Commercial and building equipment
    • Lighting and signage
    • Motor vehicles - Auto/bus/truck; off-road and recreational vehicles; agricultural machinery; construction equipment
    • Aerospace and defense equipment and systems
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel