• English
Home > Products > Connectors & Connector Components > Energy & Power Products > SOLARLOK Connector System > Overview

Cable Coupler Overview


SOLARLOK Male and Female Cable Couplers
The SOLARLOK male and female cable couplers were designed for high voltage and high current-carrying capacity in addition to the well established IP 67 sealing requirement in the photovoltaic industry. Mating safety is provided by polarity keyed housings, fully shrouded high cycle life contacts and a squeeze to release connection system. In addition fulfillment of worldwide standards for photovoltaic connection systems complement the robust product specification.

The SOLARLOK locking collar connector accessory is applied to the fully mated cable coupler male and female connectors. This connector locking collar will be required by NEC 2008 code in any accessible photovoltaic locations where mated cable couplers will be exposed. This connector latch locking collar helps to prevent any access to the cable coupler release feature thus making accidental disconnects a thing of the past. In order to release the connector latch locking collar, a simple flathead screwdriver will need to be inserted into the screwdriver slot, lifted and slid back to expose the connector squeeze to release wings. This action will open the locking accessory and qualify as a "tooled extraction."

    Key Features
  • Approved for field termination
  • Keyed housings provide mating and system safety
  • Housing is rated for 50 mating cycles
  • Accommodates PV cable from 14-10 awg and OD from 4.5mm to 8.0mm
  • Current carrying capacity rated up to 25 amps (TÜV) and 20 amps (UL)
  • Operating temperature range of -40°C to 110°C
  • Housing has flammability rating V-0 according to UL 94
  • UL and TÜV approved - UL File E343183/TUV 60025797
    Key Features - Locking Collar
  • Meets NEC 2008 Article 690.33(c) tooled extraction requirement
  • Made from rugged, durable plastic meant to survive high impact applications in conjunction with UL standards.
  • The material is UV rated to F-1 to provide long product life in sunlight applications.
    Applications
  • Photovoltaic
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel