Home > Products > Connectors & Connector Components > Input/Output (Box to Box) > Input/Output - Consumer Interconnects > Audio/Video Interconnect > Overview

Audio/Video Connectors Designed to the DisplayPort™ Standard Overview


Audio/Video Connectors Designed to the DisplayPort™
DisplayPort Connector
TE Connectivity offers a variety of audio/video connectors, cable assemblies, and adapters designed to meet the VESA™ DisplayPort audio/video interconnect specification for both high and low bit rate cables. These new products enable high definition media content on computers and audio visual components.

The TE Connectivity cable assemblies have achieved full certification as defined in DisplayPort Specification Version 1.1a, by passing a thorough battery of tests performed by an independent VESA authorized test center.

These certified cable assemblies are based on consistent transmission of digital data through 1, 2, or 4 main link lanes at the reduced bit rate of 1.62 Gbps per lane or high bit rate of 2.7 Gbps per lane. This yields excellent HD quality video for both computer and consumer applications.

DisplayPort, DisplayPort logo and VESA are trademarks of the Video Electronics Standards Association

    Key Features
  • Future foundation for new display usages
  • Designed to replace the DVI and VGA connector interface
  • Smaller, user-friendly external connector
  • Supports an embedded clock
  • Superior shielding against EMI
  • Scalable performance in terms of resolution
  • Features higher color depths, display resolutions and refresh rates
  • Optional latching feature prevents cables from detaching
  • RoHS Compliant
    Applications
  • PCs
  • External Display Interconnects
  • TV Monitors
  • Panels
  • Set-top Box
  • Projectors
  • DVD Players
  • Game Consoles
  • Mobile Devices
  • Personal Video Recorders
  • Optical Disc Players

Documents & Resources

Products

    Audio/Video Cable Assemblies Certified to DisplayPort Standard
  • Audio/video cable assemblies have achieved full certification as defined in DisplayPort Specification Version 1.1a.
  • Available in two-meter lengths, as well as 10 and 15 meter lengths for longer applications.
  • “Direct Drive” monitor cable assemblies are also available for use in direct interconnect of DisplayPort equipped computer monitors were required.
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.