• English
Home > Products > Overview

MINIPAK HDL Connectors Overview


MINIPAK HDL connector
The MINIPAK HDL connector combines a high density power interface into a blind-mateable board-to-board connector, which stands only 8mm off the edge of the printed circuit board.

MINIPAK HDL consists of a right angle plug and either a right angle or vertical receptacle, which utilize an eye-of-the-needle tail to be used in both solder and press-fit applications. The contact offers a current rating of 16 amps, a low contact resistance, and mating forces less than .3 pounds per contact. The connector is designed and manufactured to be mass-customizable, thus allowing the customer to select a wide of array of configurations and layouts. Also, MINIPAK HDL contains three levels of different mating sequences.

This product is designed specifically for modular hot-swappable power distribution systems. The MINIPAK HDL offers 20% more current density in a smaller package than other products currently offered in the market.

    Key Features
  • High density, low profile, power/signal, blind-mate connector
  • Developed to meet next generation 1u application by reducing airflow impedance
  • Design is customizable
  • Serves both solder reflow and press fit applications with the same contact
  • Gatherability - +/- 2mm
  • Mating Forces of 1 ½ N maximum per power contact
  • Single piece molded housing for best strength and alignment
  • Durability - 250 mating cycles
  • Wipe - Minimum of 2.5mm on shortest signal
  • Three levels of sequencing
    Applications
  • 1U Server
  • High end servers
  • Telecommunication switches requiring low profile
  • Hot pluggable power supplies

Documents & Resources

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.