• English
Home > Products > Connectors & Connector Components > RF & Coax > Miniature Coax Products > Overview

TNC Overview


TNC Series RF Connectors
TNC Series RF Connectors
The TE Connectivity TNC RF connector family, with 7/16-28 threaded couplings, provides low noise levels and optimum stability, and can withstand the shock and vibration often present in hostile environments.

Available in both 50 and 75 ohm versions, these connectors feature numerous styles including cable plugs and jacks, adapters and printed circuit board connectors. These connectors accept a wide range of coaxial cables and are intermateable with industry standard connectors designed to MIL-C-39012 specifications.

Single crimp connectors provide reduced application time and lower applied costs. This is accomplished by using AMP one-crimp operation tooling which simultaneously terminates the inner conductor, outer braid and cable support with one controlled stroke.

We can also supply low cost alternatives with a commercial type product line. These connectors are designed around the mil specifications, offering comparable mechanical and electrical performance.

    Key Features
  • 50 and 75 ohm commercial versions available
  • Provides performance at frequencies up to 7 GHz
  • Low cost commercial type available
  • Commercial type is smaller and lighter weight
  • Tarnish resistant nickel finish
  • Choice of dielectric materials
  • Standard and weatherproof versions available
    Applications
  • Military

Documents & Resources

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel