• English
Home > By Brand > Alcoswitch Switches

Alcoswitch Switches

Product Line Features Document(s)
DIP Switches - Preprogrammed
DIP Switches - Preprogrammed
  • Lever, D-Shaft and Screwdriver actuators
  • 2, 10 and 16 positions
  • 1A @ 120 VAC Rating
     
DIP, Rotary DIP, SIP Switches- Standard
DIP, Rotary DIP, SIP Switches- Standard
  • Through-hole and surface-mount
  • Numerous actuator styles and profiles
  • 2 to 12 poles
     
Hardware and Accessories
Hardware and Accessories
  • Nuts & Washers
  • Toggle & Pushbutton Seals
  • Switch Plates
     
Industrial Panel Mount Switches and Lights
Industrial Panel Mount Switches and Lights
  • 16mm, 22mm, 30mm diameter mounting holes
  • Pushbutton, key, joystick or lever style actuators
  • Rugged metal body or plastic body styles
  • Panel sealed to IP65 option
     
Keylock Switches
Keylock Switches
  • Robust metal bodies
  • 1 & 2 pole
  • Screw Terminals
     
Knobs
Knobs
  • Solid aluminum or phenolic
  • Black or natural color
  • Custom designs available
  • 1/4 & 1/8 shaft sizes standard
  • Metric sizes available
     
Power Toggle Switches
Power Toggle Switches
  • Power
     
Pushbutton Switches
Pushbutton Switches
  • Up to 6A current rating
  • Process sealed versions available
  • Gold or silver contacts
  • Momentary or maintained action
     
Pushwheel Switches
Pushwheel Switches
  • Panel mounted with various sizes available
  • Various codes and connection options
  • Heavy gold plating on contacts for high reliability
     
Rocker/Paddle Switches
Rocker/Paddle Switches
  • Vertical and right angle versions
  • Up to 16A current rating
  • Panel and board mount options
  • Illuminated versions available
     
Rotary Switches
Rotary Switches
  • Panel and board mount options
  • Various actuation styles and output capabilities
  • Up to 4 poles available
     
Slide Switches
Slide Switches
  • Large range of poles and throws
  • Gold or silver contacts
  • Many grades and actuator styles
  • Through-hole and surface-mount
     
Snap Action Switches
Snap Action Switches
  • 3 industry standard sizes
  • Up to 16A current rating
  • Solder and quick connect terminals
  • Numerous actuator styles
     
Tactile Switches
Tactile Switches
  • Vertical and right angle versions
  • Through-hole and surface-mount
  • Process sealed versions available
     
Toggle Switches
Toggle Switches
  • Wide range of sizes
  • Current ratings up to 25A @ 125 VAC
  • Process sealed versions available
  • Panel and board mount options
     
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel