• English
Home > By Brand > Raychem Products > Raychem Connectors & Packaging > Raychem Connectors > Raychem Military/Aerospace RF Products

Raychem Military/Aerospace RF Products

Product Line Features Document(s)
BNC
BNC
  • Industry standard interface with performance through 4 GHz
  • Bayonet style coupling mechanism. Available in both 50 and 75 ohm versions.
  • Applications include broadband, networking, signal management, video distribution (including HDTV)
  • Broadest overall offering of product in industry (cable applied, PCB, receptacles, adapters)
     
TNC
TNC
  • Provides low noise levels and optimum stability through 11 GHz
  • Available in both 50 and 75 ohm versions.
  • Good choice for harsh environments
  • Miniature thread-on interface intermateable with industry standard connectors designed to MIL-C-39012 specifications.
  • Numerous styles available including cable plugs and jacks, adapters and printed circuit board connectors. Standard and weatherproof versions available
     
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel