Home > Products > Two-Piece, High-Speed Connectors

Two-Piece, High-Speed Connectors

STRADA Whisper Connector

STRADA Whisper Connector

The STRADA Whisper connector is the first of our next generation of high-speed backplane interconnects with an industry leading data rate of up to 40 Gb/s.

Impact™ High Density Backplane Connectors

Impact™ High Density Backplane Connectors

Provides data rates up to 25 Gb/s with differential pair density of up to 80 pairs per linear inch. The low impedance, localized ground return path along with ground structures to isolate the pairs, reduce cross-talk and increasing overall performance.

Browse the catalog:

MULTIGIG RT Connectors

MULTIGIG RT Connectors

MULTIGIG RT Series is a robust, scalable board to backplane connector with a high density ""pinless"" design providing high datarates and signal integrity. Modular components provide customization. The RT2 Series has been demonstrated to support 10 Gb/s.

Browse the catalog:

Z-PACK TinMan High Density Backplane Connectors

Z-PACK TinMan High Density Backplane Connectors

High density, high performance backplane interconnect system. Fully protected right-angle receptacle for use on daughtercards preventing damage when mating to a header. This connector permits field repairability at either the module or single pin levels.

Browse the catalog:

Z-PACK HM-Zd Connectors

Z-PACK HM-Zd Connectors

Z-PACK HM-Zd connectors are high-speed, differential, board-to-backplane interconnects that operate at speeds up to 12 Gb/s.

Browse the catalog:

Z-PACK HM-Zd Plus Connectors

Z-PACK HM-Zd Plus Connectors

The Z-PACK HM-Zd Plus product is ideally suited to meet next generation AdvancedTCA designs. This connector is fully compatible with existing Z-PACK HM-Zd connectors, but offers an increase in data rate performance to 15 - 20 Gb/s.

Browse the catalog:

Z-PACK Slim UHD Connectors

Z-PACK Slim UHD Connectors

Z-PACK Slim UHD is a flexible and upgradeable connector system designed to fit 15 mm (0.6 inch) slot pitch applications and above. The Z-PACK Slim UHD connector has an extremely high contact density combined with excellent high speed signal performance.

Browse the catalog:

Z-PACK 2mm Centerline Futurebus+ Connectors

Z-PACK 2mm Centerline Futurebus+ Connectors

Free-board and fixed-board headers and receptacles with a 2mm contact pitch Futurebus+ and Futurebus+ "like" applications. Connectors are available in signal, power and a combo of both.

Browse the catalog:

Z-PACK 2mm Hard Metric (HM) Contacts and Accessories

Z-PACK 2mm Hard Metric (HM) Contacts and Accessories

Contacts, shrouds, spacers, shields and various other accessories used with the Z-PACK 2mm Hard Metric product line.

Browse the catalog:

Z-PACK 2mm HM (Hard Metric) PCB Connectors

Z-PACK 2mm HM (Hard Metric) PCB Connectors

Z-PACK 2mm HM 4 & 4+1 row is a slim version of the HM 5 row standard connector. Designed specifically to fit into instrumentation applications with slot spacing as narrow as 15mm. Designed in accordance with IEC 917-2-2 and IEC 61076-4-101 specifications.

Browse the catalog:

Z-PACK HS3 Connectors

Z-PACK HS3 Connectors

High speed connectors designed for both single ended and differential signals. They are capable of supporting data rates of 6.2+ Gb/s. 100 high speed signals per 25mm board edge.

Browse the catalog:

Z-PACK SL 100 - Stripline Connectors

Z-PACK SL 100 - Stripline Connectors

High speed connectors designed for both single ended and differential signals. They are capable of supporting data rates of up to 2.5 Gb/s. 40 high speed lines per 2.54mm board edge.

Browse the catalog:

Micro-Strip Connectors

Micro-Strip Connectors

.050 centerline two row plug an receptacles designed for high density, high speed applications. Positions range from 40 to 240.

Browse the catalog:

AMP Z-PACK J Series Interconnect System

AMP Z-PACK J Series Interconnect System

Header and receptacle connectors with a centerline of .050. The J Series ground contacts are cross-shaped when mated which enclose signal contacts on all sides in order to improve the connectors' signal transmission characteristics.

Browse the catalog:

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.