• English
Home > Products > Wireless Industry > Processor Sockets

Processor Sockets

LGA Sockets

LGA Sockets

Surface mount sockets for CPU attach. SMT LGA sockets have a compressive interface to the package, and surface mount solderball attach to the PCB. Socket arrays up to 1,300+ positions.

Browse the catalog:

Matrix Series Ball Grid Array (BGA) Sockets

Matrix Series Ball Grid Array (BGA) Sockets

Solderless sockets with centerlines of .80, 1.00, or 1.27mm. The solderless, compression mount HXC125 contact system allows you to test a BGA device without attaching it directly to the board. Number of positions range from 196 to 2500.

Browse the catalog:

mPGA/rPGA/PGA (ZIF)

mPGA/rPGA/PGA (ZIF)

PGA and rPGA sockets with insertion force options of low, ultra low, very low, and zero insertion force in positions ranging from 4 to 1201. The sockets mount to a printed circuit board either as surface mount or through hole. Numerous chip compatibility choices including AMD, Cyrix and Intel Pentiums.

Browse the catalog:

PGA Sockets (LIF)

PGA Sockets (LIF)

These sockets are primarily used for microprocessor package test applications utilizing through hole solder attach to the PCB design. The contacts are screw machine outer sleeves with either stamped and formed or drawn inner contacts. Custom arrays are available up to 1,000+ positions.

Browse the catalog:

PQFP Sockets

PQFP Sockets

Housing sub-assemblies and covers for high density low-profile applications. Packaging is either ceramic or plastic and comes in metric or standard. Number of positions are 100, 132, 144, 160, and 164. Centerline choices are .50, .64, and .65.

Browse the catalog:

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel