• English
Home > Products > Filters > Filters & Accessories > Power Entry Series

Power Entry Series

Combine power entry functions into one module.

C

C

1 to 15 A
Power entry module with switch

Browse the catalog:

CU

CU

1 to 15 A
Power entry module with switch

Browse the catalog:

GG

GG

1 to 10 A
Smallest filtered power entry module with metric fuse holders

Browse the catalog:

HG

HG

1 to 10 A
Smallest filtered power entry module with metric fuse holders with low leakage current

Browse the catalog:

J

J

6A
Power entry module with voltage selection and fusing

Browse the catalog:

L

L

2 to 6 A
Dual configuration power entry module

Browse the catalog:

LA

LA

3 to 5 A
Power entry module with enhanced EMI filtering

Browse the catalog:

M

M

3 to 6 A
Slim power entry module family with multiple options

Browse the catalog:

P

P

3 to 10 A
Versatile power entry module with small footprint and multiple configuration options

Browse the catalog:

SR

SR

15 A
Power inlet connectors

Browse the catalog:

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel