• English
Home > Products > Filters > Filters & Accessories > Power Line Series

Power Line Series

Engineered to resolve EMI/RFI issues
associated with conducted emissions
and noise susceptibility.

A Series

A Series

High performance 3-phase for WYE & DELTA application.

Browse the catalog:

ADT Series

ADT Series

High performance filters for high current three phase applications.

Browse the catalog:

AQ Series

AQ Series

3 to 6 A
High frequency power line filter or power entry module.

Browse the catalog:

AYA Series

AYA Series

Three phase RFI filters.

Browse the catalog:

AYC Series

AYC Series

Three phase RFI filters for high noise applications.

Browse the catalog:

AYO Series

AYO Series

Lower current 3-phase.

Browse the catalog:

B (Low Cost) Series

B (Low Cost) Series

General purpose filtering compact package.

Browse the catalog:

B Series

B Series

1 to 30 A
General purpose RFI filters for high impedance / low current.

Browse the catalog:

DK Series

DK Series

1 to 20 A
Enhanced differential mode K Series RFI power line filters

Browse the catalog:

EAH Series

EAH Series

For UL544 and UL2601 health care equipment.

Browse the catalog:

EAS Series

EAS Series

Snap-in compact filter with IEC connector package.

Browse the catalog:

EBF Series

EBF Series

Accessory outlet filter.

Browse the catalog:

EBH Series

EBH Series

For UL544 and UL2601 health care equipment.

Browse the catalog:

EBS Series

EBS Series

Snap-in compact filter with IEC connector package.

Browse the catalog:

EC Series

EC Series

High performance compact filter with IEC connectors.

Browse the catalog:

ED Series

ED Series

Highest performance compact filter with IEC connectors.

Browse the catalog:

EDP Series

EDP Series

PC board mountable filter for general purpose applications.

Browse the catalog:

EEA Series

EEA Series

1 to 15 A
Cost-effective EMI power inlet filter with EAH versions for low leakage current applications

Browse the catalog:

EEB Series

EEB Series

1 to 15 A
Cost-effective EMI power inlet filter with EBH versions for low leakage current applications

Browse the catalog:

EEJ Series

EEJ Series

1 to 20 A
Cost effective medium performance power inlet filter with EJH & EJM models for low leakage current applications

Browse the catalog:

EF Series

EF Series

Compact filter with IEC connectors.

Browse the catalog:

EJH Series

EJH Series

Compact medical filter w/ IEC connector package for UL544 & UL2601 equipment.

Browse the catalog:

EJS Series

EJS Series

Enhanced performance compact filter with IEC connector package in snap-in housing.

Browse the catalog:

EJT Series

EJT Series

Compact RFI filter with IEC connector for higher efficiency applications.

Browse the catalog:

EMC Series

EMC Series

3 to 30 A
Compact and cost effective dual stage RFI filters.

Browse the catalog:

EOP Series

EOP Series

PC board mountable filter for general purpose applications.

Browse the catalog:

EP Series

EP Series

3 to 20 A
Dual stage RFI power line filters for switching mode power supplies with low leakage current

Browse the catalog:

FB Series

FB Series

0.5 to 5 A
Single phase power line filters for fluorescent ballasts

Browse the catalog:

FC Series

FC Series

Single phase external power line filter for frequency converters.

Browse the catalog:

FCD Series

FCD Series

Three phase external power line filter for frequency converters.

Browse the catalog:

G Series

G Series

6 to 10 A
High performance RFI filters for switching power supplies

Browse the catalog:

H (Low Cost) Series

H (Low Cost) Series

Low cost medical filter for UL544 or UL2601 healthcare equipment.

Browse the catalog:

H Series

H Series

3 to 20 A
Power inlet filter for low leakage current applications

Browse the catalog:

HQ Series

HQ Series

3 to 20 A
Highest performance RFI filters for low leakage current applications

Browse the catalog:

HT Series

HT Series

3 to 20 A
High performance power line filters for low leakage current applications

Browse the catalog:

HZ Series

HZ Series

3 to 30 A
High performance power line filter for medical applications

Browse the catalog:

K (High Performance) Series

K (High Performance) Series

General purpose filter - best buy for high impedance load.

Browse the catalog:

K (Low Cost) Series

K (Low Cost) Series

Most cost effective general purpose RFI power line filter

Browse the catalog:

K Series

K Series

1 to 60 A
General purpose filter for high impedance loads

Browse the catalog:

MV Series

MV Series

3 to 20 A
Multi-purpose low leakage current filter for power line noise protection

Browse the catalog:

N Series

N Series

6 to 10 A
High performance RFI filters for switching power supplies

Browse the catalog:

Q Series

Q Series

3 to 20 A
Highest performance RFI filters for switching power supplies

Browse the catalog:

R Series

R Series

1 to 20 A
Two stage general purpose RFI power line filters

Browse the catalog:

RK Series

RK Series

3 to 20A
High performance compact power line filters

Browse the catalog:

S Series

S Series

3 to 60 A
Multipurpose power line RFI filter for emission control

Browse the catalog:

SK (High Performance) Series

SK (High Performance) Series

High performance K series.

Browse the catalog:

SK Series

SK Series

3 to 40 A
High performance K Series Filters for switching mode power supply emission control

Browse the catalog:

T Series

T Series

3 to 20A
High performance RFI power line filters for switching power supplies

Browse the catalog:

U Series

U Series

6A
RFI filter for power factor corrected power supplies.

Browse the catalog:

V Series

V Series

3 to 20 A
Multipurpose power line RFI filter for emission control for low frequency impedance

Browse the catalog:

VP Series

VP Series

3 to 20 A
Dual stage RFI power line filters for switching mode power supplies

Browse the catalog:

W Series

W Series

3 to 20 A
Multipurpose power line RFI filter for emission control for high frequency impedance

Browse the catalog:

WG Series

WG Series

16 A
High performance, low cost filter for appliance equipment

Browse the catalog:

X Series

X Series

3 to 6 A
Chassis or PC board mountable RFI power line filters for general emission control

Browse the catalog:

Y Series

Y Series

2 to 4 A
PC board mountable RFI power line filters for enhanced emission control applications

Browse the catalog:

Z Series

Z Series

2 to 3A
Chassis or PC board mountable RFI power line filters for high performance emission control applications

Browse the catalog:

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel