The utility power connector products offer the durability and rugged designs to function in switch gear connections, power cable splices, duct sealing systems, solar applications and many more.
The CERTI-SEAL Coax Coupling Closure is designed for direct buried splicing of coaxial cable typically found in CATV service drops. The most likely application is repair of a CATV service drop that has been accidentally damaged. The internal cavities are filled with gel which extrudes on closing to form an environmentally sealed closure suitable for direct burial.
AMP Flexible Conduit connectors are designed to connect flexible conduit to electrical panels or boxes in a variety of applications which include motor leads, compressors, commercial refrigeration units, furnaces, kitchen and laundry appliances, lighting fixtures, machine tools and industrial controls. A connector is simply screwed onto the conduit until it stops, then the connector is snapped into the knockout hole of a panel or box. No screw clamps are needed to hold the conduit in the connector and no locknut is needed to retain the connector in the panel or box.
Heavy Duty Stamped and Formed (HDSF) Size 16 Pin and Socket Contacts accept a wire size range of 14-20 AWG and are available with or without an insulation support barrel. The contacts have a current rating of 13 amps and an operating temperature of -40°C to 120°C [-40°F to 248°F]. The application requirements are applicable to hand or automatic machine crimping tools.
The Linear source using a TE proprietary large core optical fiber rod that projects a band of light along the entire length of the Light Pipe using one or more LEDs.
Our transmission and distribution products allow you to make quick work of new installations and repair jobs, from the power generating plant to the end customer - residential, commercial or industrial. Many of our products for power utility applications are based on the wedge-pressure technology. They consist of a wedge and a tapered "C" member. All of our wedge-pressure technology products include a means for quick, visual inspection that fully verifies proper termination.
Connectors designed for the interconnection of individual (solar) photovoltaic modules to DC/AC converters. Junctions boxes are used to allow serial and parallel interconnections by direct wire or separate connectors. The TE Connectivity SolKlip Ground Clip provides the photovoltaic integrator with a solution for grounding photovoltaic panels and mounting frames.
Our Energy Products offers a range of bolted and compression connectors suitable for junction, termination and tap off applications for aluminium or copper conductors.
Our transmission line product offering includes creepage extenders, link boxes, boots, power cable joints, duct sealing systems and power cable termination products.
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.
If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.