Terminal Block Power Products

Terminal Block Power Products
Terminal Blocks
We offer a wide range of terminal block products to meet customer requirements in industrial, commercial and communications environments. The offering consists of one- and two-piece eurostyle terminal blocks, barrier strips, NEMA compliant blocks, and other various styles. Products are intended for field wiring terminations of discrete wire, in a variety of panel mount, free hanging, and PCB applications. High power versions can be found in the eurostyle, barrier and NEMA product offerings. One of the newer eurostyle product offerings is a 15.0mm centerline, one-piece terminal block which is rated at 125 amps, 600 volts.

As power delivery applications vary widely, our global power interconnect team is proud to offer customizable products, as well as those that are listed below. To identify your requirements, please click Customize Document

Documents & Resources

Products

    Barrier Strips, Barrier Strip Sockets
  • The TE Connectivity barrier strips are comprised of dual barrier, tri barrier, and dual row barrier blocks. A wide range of both panel mount and PCB mount solutions are offered in centerline spacing, ranging between 0.250 inch and 0.563 inch.
  • Catalog
    Battery Stud Terminal Block
  • Our Battery Stud Terminal Block is a 5/16-18 UNC-2A threaded, 2-pole stud block with circuits marked positive and negative. The Battery Stud Terminal Block is designed for industrial machinery and equipment and power and utilities applications.
    Card Edge Terminal Blocks
  • Card edge terminal blocks are intended for use in applications where a one-piece, pluggable, wire-to-PCB solution is desired. Field wiring of 12 AWG through 26 AWG wires is made easy with standard screw terminations.
    Europa Terminal Blocks
  • Europa terminal blocks are generally used for point-to-point wiring, in panel mount or free hanging applications. Connectors are insulated to be touch safe. Due to the range in centerline spacing (8mm to 14.5mm) offered and the range of wire gauges accepted (6 AWG through 26 AWG) these Europa terminal blocks are good for a wide variety of applications ranging up to 65 amps and 600 volts.
    Eurostyle Terminal Block (One- & Two-Piece) Connectors
  • Eurostyle terminal blocks are defined by a vast array of available configurations. Both one- and two-piece pluggable versions are designed to connect wires to PCBs for field wiring. Commonly used as power and signal connections, Eurostyle terminal blocks come in a variety of centerline spacing from 2.54mm up to 15.0mm and can handle current ratings anywhere between 10 and 125 amperes.
  • Catalog
    Eurostyle Wire Protector
  • The one- and two-piece eurostyle wire protector terminal blocks are commonly used in commercial applications such as HVAC and building controls. Wire termination is made via screw connection in the one-piece and two-piece configurations offered. Two-piece versions mate to low cost industry standard pin headers.
    NEMA Terminal Blocks
  • NEMA compliant terminal blocks are used primarily in the industrial and communications industries to provide power and signal field wiring connections. Modular in design, NEMA compliant terminal blocks can be built to any number of positions required and combined with an end cover to make a complete assembly. Current ratings range from 20 to 255 amps.
  • Catalog
    Screwless Terminal Blocks
  • Our screwless terminal blocks are suitable for both solid and stranded wires and offer a faster means to terminate wires than screw down versions.
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.